Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M7239

M7239 Cable retainer LF/LFP,  width 60mm

M7239
M7239 Cable retainer LF/LFP,  width 60mm
Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS

Cable retainer LF/LFP, width 60mm

Art No.:M7239
prt.
EAN No.:

4012740839433

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clamping
Can be used for fire protection (keep function) According to DIN 4102-12:no
Colour:colourless
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking width:60 mm
Ajustable to profile width:no
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Product type as headline for cataloque:Cable retainer
European directive RoHs:voluntary compliance
halogen free:yes
  • M7239
    M7239 Cable retainer LF/LFP,  width 60mm
    M7239
  • M7239
    Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
  • M7239 Cable retainer LF/LFP,  width 60mm
  • Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Cable retainer PC-ABS
All data is subject to errors and technical modifications.