Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55467030

M55467030 T and X piece,  LF/FB 60190, grey

M55467030
M55467030 T and X piece,  LF/FB 60190, grey
Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer T-piece and derivation PVC

T and X piece, LF/FB 60190, grey

Art No.:M55467030
prt.
EAN No.:

4012740105637

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF, LFF, FB
Lid with softlip:-
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:230 mm
Measure a:290 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:T-piece and derivation
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • M55467030
    M55467030 T and X piece,  LF/FB 60190, grey
    M55467030
  • M55467030
    Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer T-piece and derivation PVC
  • M55467030 T and X piece,  LF/FB 60190, grey
  • Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer T-piece and derivation PVC
All data is subject to errors and technical modifications.