Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55417030

M55417030 Internal corner,  LF/FB 60230, grey

M55417030
M55417030 Internal corner,  LF/FB 60230, grey
Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer Internal corner PVC

Internal corner, LF/FB 60230, grey

Art No.:M55417030
prt.
EAN No.:

4012740105606

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF, FB
Trunking coupling:without coupler
Lid with softlip:-
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:230 mm
Measure a:130 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:90 °
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:Internal corner
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/60 °C
  • M55417030
    M55417030 Internal corner,  LF/FB 60230, grey
    M55417030
  • M55417030
    Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer Internal corner PVC
  • M55417030 Internal corner,  LF/FB 60230, grey
  • Product Drawing tehalit.lifea 60 x 230, 2 coupling pieces, 4 cable retainer Internal corner PVC
All data is subject to errors and technical modifications.