Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55359010

M55359010 Flat corner,  LF/FB 60190, pure white

M55359010
M55359010 Flat corner,  LF/FB 60190, pure white
Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Flat corner PVC

Flat corner, LF/FB 60190, pure white

Art No.:M55359010
prt.
EAN No.:

4012740339483

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF, LFF, FB
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:190 mm
Measure a:220 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:90 °
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:Flat corner
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • M55359010
    M55359010 Flat corner,  LF/FB 60190, pure white
    M55359010
  • M55359010
    Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Flat corner PVC
  • M55359010 Flat corner,  LF/FB 60190, pure white
  • Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Flat corner PVC
All data is subject to errors and technical modifications.