Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55339010

M55339010 End cap,  LF/FB 60190, pure white

M55339010
M55339010 End cap,  LF/FB 60190, pure white
Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Endcap PVC

End cap, LF/FB 60190, pure white

Art No.:M55339010
prt.
EAN No.:

4012740339490

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF/FB
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:190 mm
Protective film:No
Overlaping:No
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
halogen free:no
  • M55339010
    M55339010 End cap,  LF/FB 60190, pure white
    M55339010
  • M55339010
    Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Endcap PVC
  • M55339010 End cap,  LF/FB 60190, pure white
  • Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Endcap PVC
All data is subject to errors and technical modifications.