Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55337030

M55337030 End cap,  LF/FB 60190, grey

M55337030
M55337030 End cap,  LF/FB 60190, grey
Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Endcap PVC

End cap, LF/FB 60190, grey

Art No.:M55337030
prt.
EAN No.:

4012740105767

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF/FB
Trunking coupling:without coupler
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:190 mm
Protective film:No
Overlaping:No
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
halogen free:no
  • M55337030
    M55337030 End cap,  LF/FB 60190, grey
    M55337030
  • M55337030
    Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Endcap PVC
  • M55337030 End cap,  LF/FB 60190, grey
  • Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer Endcap PVC
All data is subject to errors and technical modifications.