Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55329010

M55329010 External corner,  LF/FB 60190, pure white

M55329010
M55329010 External corner,  LF/FB 60190, pure white
Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer External corner PVC

External corner, LF/FB 60190, pure white

Art No.:M55329010
prt.
EAN No.:

4012740339476

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF, LFF
Trunking coupling:without coupler
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:190 mm
Measure a:70 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:90 °
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:External corner
European directive RoHs:voluntary compliance
halogen free:no
  • M55329010
    M55329010 External corner,  LF/FB 60190, pure white
    M55329010
  • M55329010
    Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer External corner PVC
  • M55329010 External corner,  LF/FB 60190, pure white
  • Product Drawing tehalit.lifea 60 x 190, 2 coupling pieces, 4 cable retainer External corner PVC
All data is subject to errors and technical modifications.