Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55269010

M55269010 T-piece hal free LFxxx/FB 60x150mm pw

M55269010
M55269010 T-piece hal free LFxxx/FB 60x150mm pw
Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS

T-piece hal free LFxxx/FB 60x150mm pw

Art No.:M55269010
prt.
EAN No.:

4012740339421

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:150 mm
Measure a:250 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:T-piece and derivation
European directive RoHs:voluntary compliance
halogen free:yes
  • M55269010
    M55269010 T-piece hal free LFxxx/FB 60x150mm pw
    M55269010
  • M55269010
    Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS
  • M55269010 T-piece hal free LFxxx/FB 60x150mm pw
  • Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS
All data is subject to errors and technical modifications.