Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55267030

M55267030 T and X piece,  LF/FB 60150, grey

M55267030
M55267030 T and X piece,  LF/FB 60150, grey
Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS

T and X piece, LF/FB 60150, grey

Art No.:M55267030
prt.
EAN No.:

4012740105545

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF, LFF, FB
Lid with softlip:-
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:150 mm
Measure a:250 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:T-piece and derivation
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • M55267030
    M55267030 T and X piece,  LF/FB 60150, grey
    M55267030
  • M55267030
    Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS
  • M55267030 T and X piece,  LF/FB 60150, grey
  • Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS
All data is subject to errors and technical modifications.