Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55259010

M55259010 flat angle hal free LFxxx/FB 60x150 pw

M55259010
M55259010 flat angle hal free LFxxx/FB 60x150 pw
Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Flat corner PC-ABS

flat angle hal free LFxxx/FB 60x150 pw

Art No.:M55259010
prt.
EAN No.:

4012740339407

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF, LFF, FB
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:150 mm
Measure a:180 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:90 °
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:Flat corner
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • M55259010
    M55259010 flat angle hal free LFxxx/FB 60x150 pw
    M55259010
  • M55259010
    Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Flat corner PC-ABS
  • M55259010 flat angle hal free LFxxx/FB 60x150 pw
  • Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Flat corner PC-ABS
All data is subject to errors and technical modifications.