Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M55239010

M55239010 endcap hal free LFxxx/FB 60x150 pwhite

M55239010
M55239010 endcap hal free LFxxx/FB 60x150 pwhite
Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Endcap PC-ABS

endcap hal free LFxxx/FB 60x150 pwhite

Art No.:M55239010
prt.
EAN No.:

4012740339414

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:LF/FB
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:61 mm
Trunking width:150 mm
Protective film:No
Overlaping:No
Product type as headline for cataloque:Endcap
European directive RoHs:voluntary compliance
halogen free:yes
  • M55239010
    M55239010 endcap hal free LFxxx/FB 60x150 pwhite
    M55239010
  • M55239010
    Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Endcap PC-ABS
  • M55239010 endcap hal free LFxxx/FB 60x150 pwhite
  • Product Drawing tehalit.lifea 60 x 150, 2 coupling pieces, 4 cable retainer Endcap PC-ABS
All data is subject to errors and technical modifications.