Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

M54669010

M54669010 T-piece halogen free LFxxx 60x90mm pw

M54669010
M54669010 T-piece halogen free LFxxx 60x90mm pw
Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS

T-piece halogen free LFxxx 60x90mm pw

Art No.:M54669010
prt.
EAN No.:

4012740339209

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:-
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:90 mm
Measure a:190 mm
Base punching:no
Protective film:No
Carpet skirting:-
Accessory configuration:Moulded
Overlaping:No
Product type as headline for cataloque:T-piece and derivation
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • M54669010
    M54669010 T-piece halogen free LFxxx 60x90mm pw
    M54669010
  • M54669010
    Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS
  • M54669010 T-piece halogen free LFxxx 60x90mm pw
  • Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer T-piece and derivation PC-ABS
All data is subject to errors and technical modifications.