Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF79H

LFF79H 1 gang insulation box for LFF71H/N/S

LFF79H

1 gang insulation box for LFF71H/N/S

Art No.:LFF79H
prt.
EAN No.:

4012740868839

Pack qty.:10 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:1 Gang
Box configuration:Closed
Device installation compatible format:universal
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Assembly:juxtaposable
Mounting method box:Front
Mounting method installation unit:Clip
Protective film:No
Cable grip possibility:no
Fitted with:empty
Number of units:1
with space for connection:No
Overlaping:Yes
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF79H
    LFF79H 1 gang insulation box for LFF71H/N/S
    LFF79H
  • LFF79H 1 gang insulation box for LFF71H/N/S
All data is subject to errors and technical modifications.