Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF79B2

No picture available

2 gang insulation box for LFF72B

Art No.:LFF79B2
prt.
EAN No.:

4012740892513

Pack qty.:1 prt.
Technical Characteristics
Colour:colourless
Material:PC-ABS
Material group:plastic
Length:135 mm
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF79B2
    No picture available
All data is subject to errors and technical modifications.