Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF79B1

No picture available

1 gang insulation box for LFF71B

Art No.:LFF79B1
prt.
EAN No.:

4012740892506

Pack qty.:1 prt.
Technical Characteristics
Colour:colourless
Material:PC-ABS
Material group:plastic
Length:75 mm
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF79B1
    No picture available
All data is subject to errors and technical modifications.