Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF72BZ1109010

No picture available

Kit 2gang support BS LFF40/60110 pw

Art No.:LFF72BZ1109010
prt.
EAN No.:

4012740892537

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:2 Gang
Box configuration:Closed
Product compatibility:LFF
Device installation compatible format:British Standard
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Length:155 mm
Mounting track:sonstige
Mounting method box:Front
Mounting method installation unit:Clip
Cable grip possibility:no
Fitted with:empty
Number of units:2
with space for connection:No
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF72BZ1109010
    No picture available
All data is subject to errors and technical modifications.