Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF72B1109010

No picture available

2 gang support BS LFF40/60110 pw

Art No.:LFF72B1109010
prt.
EAN No.:

4012740892490

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:2 Gang
Product compatibility:LFF
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Fitted with:empty
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
Version:Schuko countries
  • LFF72B1109010
    No picture available
All data is subject to errors and technical modifications.