Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF71Z1109010

LFF71Z1109010 CEE socket for LFF60110 pure white

LFF71Z1109010

CEE socket for LFF60110 pure white

Art No.:LFF71Z1109010
prt.
EAN No.:

4012740868648

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Empty socket box:yes
Module:1 Gang
Box configuration:Closed
Device installation compatible format:CEE
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Mounting track:60mm
Assembly:juxtaposable
Mounting method box:Front
Mounting method installation unit:Clip
Protective film:No
Cable grip possibility:no
Fitted with:empty
Number of units:1
with space for connection:No
Overlaping:Yes
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF71Z1109010
    LFF71Z1109010 CEE socket for LFF60110 pure white
    LFF71Z1109010
  • LFF71Z1109010 CEE socket for LFF60110 pure white
All data is subject to errors and technical modifications.