Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF71H1199010

No picture available

10 Extensions for sup.LFF71H110 pw

Art No.:LFF71H1199010
SET
EAN No.:

4012740868532

Pack qty.:1 SET
Technical Characteristics
Fixing mode:Clamping
Empty socket box:no
Module:1 Gang
Device installation compatible format:45x45 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Assembly:juxtaposable
Protective film:No
Fitted with:empty
Overlaping:Yes
Product type as headline for cataloque:Divers
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF71H1199010
    No picture available
All data is subject to errors and technical modifications.