Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF71B1109010

No picture available

1 gang support BS LFF40/60110 pw

Art No.:LFF71B1109010
prt.
EAN No.:

4012740892483

Pack qty.:1 prt.
Technical Characteristics
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Length:95 mm
Product type as headline for cataloque:Divers
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF71B1109010
    No picture available
All data is subject to errors and technical modifications.