Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF60J9010

LFF60J9010 Drag cut conceals height LF/LFF 30/40/60

LFF60J9010

Drag cut conceals height LF/LFF 30/40/60

Art No.:LFF60J9010
PAIR
EAN No.:

4012740908085

Pack qty.:1 PAIR
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Hide cut
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF60J9010
    LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
    LFF60J9010
  • LFF60J9010 Drag cut conceals height LF/LFF 30/40/60
All data is subject to errors and technical modifications.