Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF6019009010

LFF6019009010 Trunking 60190, pure white

LFF6019009010

Trunking 60190, pure white

Art No.:LFF6019009010
METER
EAN No.:

4012740878265

Pack qty.:8 METER
Technical Characteristics
Fixing mode:bottom punched
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):48
Maximum number of cables (Ø 11 mm, 50% fill):48
Lid shape:loose
RAL colour:RAL 9010 - Pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:60 mm
Trunking width:190 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:110 mm
Protective film:No
Internal/useful cross section:9060 mm²
Compartment quantity:1 to 4
Cable retainers per meter:2
Number of plugable separators:3
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • LFF6019009010
    LFF6019009010 Trunking 60190, pure white
    LFF6019009010
  • LFF6019009010 Trunking 60190, pure white
All data is subject to errors and technical modifications.