Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF601179010

LFF601179010 Joint cover lid LF/LFF width 110, pw

LFF601179010

Joint cover lid LF/LFF width 110, pw

Art No.:LFF601179010
prt.
EAN No.:

4012740908078

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking width:110 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Hide cut
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF601179010
    LFF601179010 Joint cover lid LF/LFF width 110, pw
    LFF601179010
  • LFF601179010 Joint cover lid LF/LFF width 110, pw
All data is subject to errors and technical modifications.