Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF601169010

LFF601169010 End cap for LFF60110 and LFF40110 pw

LFF601169010
LFF601169010 End cap for LFF60110 and LFF40110 pw
Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS

End cap for LFF60110 and LFF40110 pw

Art No.:LFF601169010
prt.
EAN No.:

4012740868426

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Trunking coupling:without coupler
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Profile height:40/60 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:endcap adjustable
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF601169010
    LFF601169010 End cap for LFF60110 and LFF40110 pw
    LFF601169010
  • LFF601169010
    Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS
  • LFF601169010 End cap for LFF60110 and LFF40110 pw
  • Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS
All data is subject to errors and technical modifications.