Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF601167030

LFF601167030 End cap for LFF60110 and LFF40110 gr

LFF601167030
LFF601167030 End cap for LFF60110 and LFF40110 gr
Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS

End cap for LFF60110 and LFF40110 gr

Art No.:LFF601167030
prt.
EAN No.:

4012740868433

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Trunking coupling:without coupler
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Profile height:40/60 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:endcap adjustable
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF601167030
    LFF601167030 End cap for LFF60110 and LFF40110 gr
    LFF601167030
  • LFF601167030
    Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS
  • LFF601167030 End cap for LFF60110 and LFF40110 gr
  • Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer endcap adjustable PC-ABS
All data is subject to errors and technical modifications.