Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF601137030

LFF601137030 Adjus. external corner LFF60110 grey

LFF601137030
LFF601137030 Adjus. external corner LFF60110 grey
Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer External corner adjustable PC-ABS

Adjus. external corner LFF60110 grey

Art No.:LFF601137030
prt.
EAN No.:

4012740868372

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:without coupler
Lid with softlip:No
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:110 mm
Measure a:48 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/97 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:External corner adjustable
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF601137030
    LFF601137030 Adjus. external corner LFF60110 grey
    LFF601137030
  • LFF601137030
    Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer External corner adjustable PC-ABS
  • LFF601137030 Adjus. external corner LFF60110 grey
  • Product Drawing tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer External corner adjustable PC-ABS
All data is subject to errors and technical modifications.