Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF6011009010

Product Cross Section Complete tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer Base and lid PVC

Liféa trunking 60x110, c, 2 cable r., pw

Art No.:LFF6011009010
METER
EAN No.:

4012740852678

Pack qty.:16 METER
Technical Characteristics
Fixing mode:bottom punched
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):23
Lid shape:loose
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:60 mm
Trunking width:110 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:60 mm
Protective film:Yes
Internal/useful cross section:5460 mm²
delivery coiled:no
Compartment quantity:1
Cable retainers per meter:2
Number of plugable separators:3
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • LFF6011009010
    Product Cross Section Complete tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer Base and lid PVC
  • Product Cross Section Complete tehalit.lifea 60 x 110, 2 coupling pieces, 4 cable retainer Base and lid PVC
All data is subject to errors and technical modifications.