Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF6011007030

LFF6011007030 Liféa trunking 60x110, c,  2 cable r., g

LFF6011007030

Liféa trunking 60x110, c, 2 cable r., g

Art No.:LFF6011007030
METER
EAN No.:

4012740852661

Pack qty.:16 METER
Technical Characteristics
Fixing mode:bottom punched
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):23
Lid shape:loose
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:60 mm
Trunking width:110 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:60 mm
Protective film:No
Internal/useful cross section:5460 mm²
delivery coiled:no
Compartment quantity:1
Cable retainers per meter:2
Number of plugable separators:3
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
  • LFF6011007030
    LFF6011007030 Liféa trunking 60x110, c,  2 cable r., g
    LFF6011007030
  • LFF6011007030 Liféa trunking 60x110, c,  2 cable r., g
All data is subject to errors and technical modifications.