Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF600979010

LFF600979010 Joint cover lid LF/LFF width 90, pw

LFF600979010

Joint cover lid LF/LFF width 90, pw

Art No.:LFF600979010
prt.
EAN No.:

4012740908061

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking width:90 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Hide cut
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF600979010
    LFF600979010 Joint cover lid LF/LFF width 90, pw
    LFF600979010
  • LFF600979010 Joint cover lid LF/LFF width 90, pw
All data is subject to errors and technical modifications.