Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF600959010

LFF600959010 Flat corner LFF60090 pure white

LFF600959010
LFF600959010 Flat corner LFF60090 pure white
Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer Flat corner PC-ABS

Flat corner LFF60090 pure white

Art No.:LFF600959010
prt.
EAN No.:

4012740868280

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:90 mm
Measure a:128 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/97 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:Flat corner
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF600959010
    LFF600959010 Flat corner LFF60090 pure white
    LFF600959010
  • LFF600959010
    Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer Flat corner PC-ABS
  • LFF600959010 Flat corner LFF60090 pure white
  • Product Drawing tehalit.lifea 60 x 90, 2 coupling pieces, 4 cable retainer Flat corner PC-ABS
All data is subject to errors and technical modifications.