Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF6009007030

LFF6009007030 Liféa trunking 60x90, c,  2 cable r., g

LFF6009007030

Liféa trunking 60x90, c, 2 cable r., g

Art No.:LFF6009007030
METER
EAN No.:

4012740852647

Pack qty.:16 METER
Technical Characteristics
Fixing mode:bottom punched
Can be used for fire protection (keep function) According to DIN 4102-12:no
Trunking coupling:Pre-equiped with couplers
Maximum number of cables (Ø 11 mm, 50% fill):23
Lid shape:loose
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:60 mm
Trunking width:90 mm
Distance bottom-punch along trunking-direction:125 mm
Distance bottom-punch crosswise trunking-direction:40 mm
Protective film:No
Internal/useful cross section:4550 mm²
delivery coiled:no
Compartment quantity:1
Cable retainers per meter:2
Number of plugable separators:1
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
  • LFF6009007030
    LFF6009007030 Liféa trunking 60x90, c,  2 cable r., g
    LFF6009007030
  • LFF6009007030 Liféa trunking 60x90, c,  2 cable r., g
All data is subject to errors and technical modifications.