Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF600679010

LFF600679010 Joint cover lid LF/LFF width 60, pw

LFF600679010

Joint cover lid LF/LFF width 60, pw

Art No.:LFF600679010
prt.
EAN No.:

4012740908054

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking width:60 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Hide cut
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • LFF600679010
    LFF600679010 Joint cover lid LF/LFF width 60, pw
    LFF600679010
  • LFF600679010 Joint cover lid LF/LFF width 60, pw
All data is subject to errors and technical modifications.