Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF600659010

LFF600659010 Flat corner LF60060, pure white

LFF600659010
LFF600659010 Flat corner LF60060, pure white
Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Flat corner ABS

Flat corner LF60060, pure white

Art No.:LFF600659010
prt.
EAN No.:

4012740899666

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:57 mm
Measure a:95 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/97 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:Flat corner
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF600659010
    LFF600659010 Flat corner LF60060, pure white
    LFF600659010
  • LFF600659010
    Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Flat corner ABS
  • LFF600659010 Flat corner LF60060, pure white
  • Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Flat corner ABS
All data is subject to errors and technical modifications.