Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LFF600657030

LFF600657030 Flat corner LF60060, grey

LFF600657030
LFF600657030 Flat corner LF60060, grey
Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Flat corner ABS

Flat corner LF60060, grey

Art No.:LFF600657030
prt.
EAN No.:

4012740899635

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Lid with softlip:No
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:60 mm
Trunking width:57 mm
Measure a:95 mm
Base punching:no
Protective film:No
Carpet skirting:-
Angle range:83/97 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:Flat corner
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/60 °C
  • LFF600657030
    LFF600657030 Flat corner LF60060, grey
    LFF600657030
  • LFF600657030
    Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Flat corner ABS
  • LFF600657030 Flat corner LF60060, grey
  • Product Drawing tehalit.lifea 60 x 60, 2 coupling pieces, 4 cable retainer Flat corner ABS
All data is subject to errors and technical modifications.