Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

tehalit.lifea uPVC general purpose trunking 40 mm depth

Product Filters

Colour:   

tehalit.lifea 40 x 40, 2 coupling pieces

LFF4004009010 Liféa trunking 40x40 with coupling,  pw
LFF4004009010
Art No.  Description Pack qty. 
LFF4004009010Liféa trunking 40x40 with coupling, pw32 METER
METER
LFF4004007030Liféa trunking 40x40 with coupling, grey32 METER
METER
M58019010Internal corner, LF 40040, pure white1 prt.
prt.
M58017030Internal corner, LF 40040, grey1 prt.
prt.
M58029010External corner, LF 40040, pure white1 prt.
prt.
M58027030External corner, LF 40040, grey1 prt.
prt.
M58059010Flat corner, LF 40040, pure white1 prt.
prt.
M58057030Flat corner, LF 40040, grey1 prt.
prt.
M58039010End cap, LF 40040, pure white1 prt.
prt.
M58037030End cap, LF 40040, grey1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M58069010T and X piece, LF 40040, pure white1 prt.
prt.
M58067030T and X piece, LF 40040, grey1 prt.
prt.

tehalit.lifea 40 x 57, 2 coupling pieces, 4 cable retainer

LFF4006009010 Liféa trunking40x57, c, 2 cable r., pw
LFF4006009010
Art No.  Description Pack qty. 
LFF4006009010Liféa trunking40x57, c, 2 cable r., pw24 METER
METER
LFF4006007030Liféa trunking40x57, c, 2 cable r., g24 METER
METER
M2024Divider H: 40 mm50 METER
METER
LFF400639010Adjus exter corner LF40060 pure white1 prt.
prt.
LFF400637030Adjus. external corner LF40060 grey1 prt.
prt.
LFF400649010Adjus inter corner LF40060, pure white1 prt.
prt.
LFF400647030Adjus. internal corner LF40060, grey1 prt.
prt.
LFF400659010Flat corner LF40060, pure white1 prt.
prt.
LFF400657030Flat corner LF40060, grey1 prt.
prt.
LFF600669010End cap LF30060,40060,60060, pure white1 prt.
prt.
LFF600667030End cap LF30060,40060,60060, grey1 prt.
prt.
LFF600679010Joint cover lid LF/LFF width 60, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M54069010T-piece halogen free LFxxx 40x60mm pw1 prt.
prt.
M54067030T and X piece, LF 40060/61, grey1 prt.
prt.
M7239Cable retainer LF/LFP, width 60mm10 prt.
prt.

tehalit.lifea 40 x 90, 2 coupling pieces, 4 cable retainer

LFF4009009010 Liféa trunking40x90, c, 2 cable r., pw
LFF4009009010
Art No.  Description Pack qty. 
LFF4009009010Liféa trunking40x90, c, 2 cable r., pw24 METER
METER
LFF4009007030Liféa trunking40x90, c, 2 cable r., g24 METER
METER
M2024Divider H: 40 mm50 METER
METER
LFF400949010Adjus inter corner LFF40090 pure white1 prt.
prt.
LFF400947030Adjus. internal corner LFF40090 grey1 prt.
prt.
LFF400939010Adjus exter corner LFF40090 pure white1 prt.
prt.
LFF400937030Adjus. external corner LFF40090 grey1 prt.
prt.
LFF400959010Flat corner LFF40090 pure white1 prt.
prt.
LFF400957030Flat corner LFF40090 grey1 prt.
prt.
LFF600969010End cap for LFF60090 and LFF40090 pw1 prt.
prt.
LFF600967030End cap for LFF60090 and LFF40090 gr1 prt.
prt.
LFF600979010Joint cover lid LF/LFF width 90, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M54569010T and X piece, LF 40090/91, pure white1 prt.
prt.
M54567030T and X piece, LF 40090/91, grey1 prt.
prt.
M7248Cable retainer LF/LFP, width 90mm10 prt.
prt.

tehalit.lifea 40 x 110, 2 coupling pieces, 4 cable retainer

LFF4011007030 Liféa trunking40x110, c,  2cable r., g
LFF4011007030
Art No.  Description Pack qty. 
LFF4011009010Liféa trunking40x110, c, 2cable r., pw20 METER
METER
LFF4011007030Liféa trunking40x110, c, 2cable r., g20 METER
METER
M2024Divider H: 40 mm50 METER
METER
LFF401149010Adjus inter corner LFF40110 pure white1 prt.
prt.
LFF401147030Adjus. internal corner LFF40110 grey1 prt.
prt.
LFF401139010Adjus exter corner LFF40110 pure white1 prt.
prt.
LFF401137030Adjus. external corner LFF40110 grey1 prt.
prt.
LFF401159010Flat corner LFF40110 pure white1 prt.
prt.
LFF401157030Flat corner LFF40110 grey1 prt.
prt.
LFF601169010End cap for LFF60110 and LFF40110 pw1 prt.
prt.
LFF601167030End cap for LFF60110 and LFF40110 gr1 prt.
prt.
LFF601179010Joint cover lid LF/LFF width 110, pw1 prt.
prt.
LFF60J9010Drag cut conceals height LF/LFF 30/40/601 PAIR
PAIR
M54169010T and X piece, LF 40110, pure white1 prt.
prt.
M54167030T and X piece, LF 40110, grey1 prt.
prt.
M7249Cable retainer LF/LFP, width 110mm10 prt.
prt.

tehalit.lifea accessories

LFF71H0909010 1 gang 45x45 support LFF40/60090 pw
LFF71H0909010
Art No.  Description Pack qty. 
LFF71H09090101 gang 45x45 support LFF40/60090 pw1 prt.
prt.
LFF71U090901060 mm support for LFF40/60090 pw1 prt.
prt.
LFF71H11090101 gang 45x45 support LFF40/60110 pw1 prt.
prt.
LFF71U110901060 mm support for LFF40/60110 pw1 prt.
prt.
LFF71Z1109010CEE socket for LFF60110 pure white1 prt.
prt.
LFF71H099901010 Extensions for sup.LFF71H090 pw1 SET
SET
LFF71H119901010 Extensions for sup.LFF71H110 pw1 SET
SET
LFF79H1 gang insulation box for LFF71H/N/S10 prt.
prt.
LFF79U1 gang insulation box for LFF71U10 prt.
prt.

BS wiring accessories for LFF4011009010

No picture available
Art No.  Description Pack qty. 
LFF71BZ1109010Kit 1gang support BS LFF40/60110 pw1 prt.
prt.
LFF71B11090101 gang support BS LFF40/60110 pw1 prt.
prt.
LFF79B11 gang insulation box for LFF71B1 prt.
prt.
LFF72BZ1109010Kit 2gang support BS LFF40/60110 pw1 prt.
prt.
LFF72B11090102 gang support BS LFF40/60110 pw1 prt.
prt.
LFF79B22 gang insulation box for LFF72B1 prt.
prt.
All data is subject to errors and technical modifications.