Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

FB6019007030

FB6019007030 Trunking 60x190, grey

FB6019007030
FB6019007030 Trunking 60x190, grey
Product Cross Section Complete tehalit.lifea 61 x 190, 4 cable retainer Base and lid PVC

Trunking 60x190, grey

Art No.:FB6019007030
METER
EAN No.:

4012740100359

Pack qty.:8 METER
Technical Characteristics
Fixing mode:bottom punched
Can be used for fire protection (keep function) According to DIN 4102-12:no
Device installation compatible format:Standard 60mm, CEE, MCBs
Trunking coupling:without coupler
Maximum number of cables (Ø 11 mm, 50% fill):53
Maximum number of cables (Ø 11 mm, 50% fill):39
Lid mounting:External
Lid shape:loose
Lid width:190 mm
Number of lids mountable:1
RAL colour:RAL 7030 - Stone grey
Colour:stone grey
Material:PVC
Material group:plastic
Type of surface treatment:untreated
Length:2000 mm
Trunking height:61 mm
Trunking width:190 mm
Base punching:yes
Protective film:No
Internal/useful cross section:9150 mm²
delivery coiled:no
Compartment quantity:1 to 4
Cable retainers per meter:2
Number of plugable separators:3
Product type as headline for cataloque:Base and lid
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • FB6019007030
    FB6019007030 Trunking 60x190, grey
    FB6019007030
  • FB6019007030
    Product Cross Section Complete tehalit.lifea 61 x 190, 4 cable retainer Base and lid PVC
  • FB6019007030 Trunking 60x190, grey
  • Product Cross Section Complete tehalit.lifea 61 x 190, 4 cable retainer Base and lid PVC
All data is subject to errors and technical modifications.